??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32210
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32210
Identification
166-32210
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS50-FMC-M50
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
53.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
58.0 mm
Nominal diameter
50 mm
Nominal diameter, imperial
1 1/2 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
37.7 mm
SW main body
58 mm
SW main body
58 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
18.0 mm
Length
35.0 mm
SW main body
58 mm
Minimum bore size
37.7 mm
SW main body
58 mm