??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32211
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32211
Identification
166-32211
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS63-FMC-M63
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
58.8 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
70.0 mm
Nominal diameter
63 mm
Nominal diameter, imperial
2 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
49.0 mm
SW main body
70 mm
SW main body
70 mm
Deeplink
Deeplink(de)
Thread
M63x1.5
Thread length
20.0 mm
Length
38.8 mm
SW main body
70 mm
Minimum bore size
49.0 mm
SW main body
70 mm