??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32215
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32215
Identification
166-32215
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS32-FMC-PG29
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
42.8 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
40.0 mm
Nominal diameter
32 mm
Nominal diameter, imperial
1 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.6 mm
SW main body
40 mm
SW main body
42 mm
Deeplink
Deeplink(de)
Thread
PG29
Thread length
12.0 mm
Length
30.8 mm
SW main body
42 mm
Minimum bore size
24.6 mm
SW main body
40 mm