??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32216
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32216
Identification
166-32216
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS16-FMC-PG13
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
31.0 mm
Package quantity
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
16 mm
Nominal diameter, imperial
3/8 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.7 mm
SW main body
24 mm
SW main body
26 mm
Deeplink
Deeplink(de)
Thread
PG13
Thread length
10.0 mm
Length
21.0 mm
SW main body
26 mm
Minimum bore size
10.7 mm
SW main body
24 mm