??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-32600
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-LTS Coupler Compression Fitting
Bill of material
HellermannTyton 166-32600
Identification
166-32600
Short Description
metall fittings, Liquid-tight, PVC cover
Manufacturer type description
LTS20-LTS20
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
39.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Operating temperature
-50 °C to +135 °C
SW main body
26 mm
SW main body
29 mm
Deeplink
Deeplink(de)
Minimum bore size
14.5
SW main body
26 mm
Length
39.5 mm
SW main body
29 mm