??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32303
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-SMC Swivel Compression Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32303
Identification
166-32303
Short Description
Metallic compression fitting, swivel external thread
Manufacturer type description
LTS20-SMC-M20
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
41.8 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
29 mm
Nominal diameter
20 mm
Nominal diameter, imperial
1/2 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
SW main body
26 mm
SW main body
29 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
10.0 mm
Length
31.8 mm
SW main body
29 mm
Minimum bore size
14.5 mm
SW thread
26 mm
SW main body
26 mm