??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32305
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-SMC Swivel Compression Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32305
Identification
166-32305
Short Description
Metallic compression fitting, swivel external thread
Manufacturer type description
LTS32-SMC-M32
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
56.9 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
42 mm
Nominal diameter
32 mm
Nominal diameter, imperial
1 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.6 mm
SW main body
40 mm
SW main body
42 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
13.0 mm
Length
43.9 mm
SW main body
42 mm
Minimum bore size
24.6 mm
SW thread
38 mm
SW main body
40 mm