??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30106
HELP_VARIABLE
Company
HellermannTyton
Description
SC Galv. Steel Conduit
Bill of material
HellermannTyton 166-30106
Identification
166-30106
Short Description
Metallic conduit 25 metre
Manufacturer type description
SC40
Material
Galvanised steel (GS)
Color
Metal (ML)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
40 mm
Diameter D
37.3 mm
External diameter D
42.5 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter D
37.6 mm
Bending Radius BR
80 mm
Weight
519 g/m
Deeplink
Deeplink(de)