??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30111
HELP_VARIABLE
Company
HellermannTyton
Description
SC Galv. Steel Conduit
Bill of material
HellermannTyton 166-30111
Identification
166-30111
Short Description
Metallic conduit 10 metre
Manufacturer type description
SC12
Material
Galvanised steel (GS)
Color
Metal (ML)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
12 mm
Diameter D
10.0 mm
External diameter D
13.2 mm
Reel Length
10 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter D
10.0 mm
Bending Radius BR
30 mm
Weight
113 g/m
Deeplink
Deeplink(de)