??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30112
HELP_VARIABLE
Company
HellermannTyton
Description
SC Galv. Steel Conduit
Bill of material
HellermannTyton 166-30112
Identification
166-30112
Short Description
Metallic conduit 10 metre
Manufacturer type description
SC16
Material
Galvanised steel (GS)
Color
Metal (ML)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Diameter D
12.9 mm
External diameter D
16.4 mm
Reel Length
10 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter D
12.9 mm
Bending Radius BR
40 mm
Weight
152 g/m
Deeplink
Deeplink(de)