??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30205
HELP_VARIABLE
Company
HellermannTyton
Description
SSC Stainless Steel Conduit
Bill of material
HellermannTyton 166-30205
Identification
166-30205
Short Description
Metallic conduit 25 metre
Manufacturer type description
SSC32
Material
Stainless Steel
Color
Metal (ML)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
32 mm
Diameter D
27.8 mm
External diameter D
31.7 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter D
28.1 mm
Bending Radius BR
70 mm
Weight
340 g/m
Deeplink
Deeplink(de)