??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30206
HELP_VARIABLE
Company
HellermannTyton
Description
SSC Stainless Steel Conduit
Bill of material
HellermannTyton 166-30206
Identification
166-30206
Short Description
Metallic conduit 10 metre
Manufacturer type description
SSC40
Material
Stainless Steel
Color
Metal (ML)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
40 mm
Diameter D
37.3 mm
External diameter D
42.1 mm
Reel Length
10 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter D
37.6 mm
Bending Radius BR
80 mm
Weight
410 g/m
Deeplink
Deeplink(de)