??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30302
HELP_VARIABLE
Company
HellermannTyton
Description
SC-FM Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30302
Identification
166-30302
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SC16-FM-M16
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
25.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10 mm
Minimum bore size
11.5 mm
Length
25.0 mm
SW main body
20 mm