??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30313
HELP_VARIABLE
Company
HellermannTyton
Description
SC-FM Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30313
Identification
166-30313
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SC12-FM-PG9
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
23.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
12 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
8.5 mm
Deeplink
Deeplink(de)
Thread
PG9
Thread length
8 mm
Minimum bore size
8.5 mm
Length
23.0 mm
SW main body
17 mm