??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30320
HELP_VARIABLE
Company
HellermannTyton
Description
SC-FM Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30320
Identification
166-30320
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SC63-FM-PG48
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
48.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Nominal diameter
63 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
54.5 mm
Deeplink
Deeplink(de)
Thread
PG48
Thread length
16 mm
Minimum bore size
54.5 mm
Length
48.0 mm
SW main body
70 mm