??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30416
HELP_VARIABLE
Company
HellermannTyton
Description
SC-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30416
Identification
166-30416
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SC32-SM-PG29
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
48.0 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
38 mm
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
26.2 mm
Deeplink
Deeplink(de)
Thread
PG29
Thread length
13.0 mm
Minimum bore size
26.2 mm
Length
48.0 mm
SW thread
38 mm
SW main body
38 mm