??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30418
HELP_VARIABLE
Company
HellermannTyton
Description
SC-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30418
Identification
166-30418
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SC50-SM-PG42
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
54.2 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
58 mm
Nominal diameter
50 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
44.8 mm
Deeplink
Deeplink(de)
Thread
PG42
Thread length
15.0 mm
Minimum bore size
44.8 mm
Length
54.2 mm
SW thread
58 mm
SW main body
58 mm