??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30326
HELP_VARIABLE
Company
HellermannTyton
Description
SSC-FM Stainless Steel Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30326
Identification
166-30326
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SSC32-FM-M32
Material
Stainless Steel
Color
Metal (ML)
Length
36.8 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
36 mm
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter min.
26.2 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
13.0 mm
Minimum bore size
26.2 mm
Length
36.8 mm
SW main body
38.0 mm