??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30419
HELP_VARIABLE
Company
HellermannTyton
Description
SSC-SM Stainless Steel, Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30419
Identification
166-30419
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SSC10-SM-M12
Material
Stainless Steel
Color
Metal (ML)
Length
30.2 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
13 mm
Nominal diameter
10 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter min.
5.6 mm
Deeplink
Deeplink(de)
Thread
M12x1.5
Thread length
8.0 mm
Minimum bore size
5.6 mm
Length
30.2 mm
SW thread
14.0 mm
SW main body
14.0 mm