??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30421
HELP_VARIABLE
Company
HellermannTyton
Description
SSC-SM Stainless Steel, Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30421
Identification
166-30421
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SSC16-SM-M16
Material
Stainless Steel
Color
Metal (ML)
Length
34.2 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
20 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10.0 mm
Minimum bore size
11.5 mm
Length
34.2 mm
SW thread
19.0 mm
SW main body
19.0 mm