??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30422
HELP_VARIABLE
Company
HellermannTyton
Description
SSC-SM Stainless Steel, Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30422
Identification
166-30422
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SSC20-SM-M20
Material
Stainless Steel
Color
Metal (ML)
Length
35.5 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
24 mm
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter min.
15.3 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
10.0 mm
Minimum bore size
15.3 mm
Length
35.5 mm
SW thread
24.0 mm
SW main body
24.0 mm