??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33603
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB galvanised steel conduit, PVC coating with galvanised steel overbraid
Bill of material
HellermannTyton 166-33603
Identification
166-33603
Short Description
Metallic conduit with metallic overbraid
Manufacturer type description
PCSB25
Material
galvanized steel, Polyvinylchloride
Color
Metal (ML)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
25 mm
Diameter D
21.1 mm
External diameter D
27.2 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-15 °C to +70 °C
Internal diameter D
21.1 mm
Bending Radius BR
55 mm
Weight
614 g/m
Deeplink
Deeplink(de)