??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33605
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB galvanised steel conduit, PVC coating with galvanised steel overbraid
Bill of material
HellermannTyton 166-33605
Identification
166-33605
Short Description
Metallic conduit with metallic overbraid
Manufacturer type description
PCSB40
Material
galvanized steel, Polyvinylchloride
Color
Metal (ML)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
40 mm
Diameter D
37.6 mm
External diameter D
45.7 mm
Reel Length
10 m
Nominal diameter, imperial
Others
Operating temperature
-15 °C to +70 °C
Internal diameter D
37.6 mm
Bending Radius BR
80 mm
Weight
1286 g/m
Deeplink
Deeplink(de)