??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-34301
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-90FMC 90° compression fitting, IP65
Bill of material
HellermannTyton 166-34301
Identification
166-34301
Short Description
Non-metallic compression fitting, fixed thread
Manufacturer type description
PCSB16-90FMC-M20
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
32.6 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
13.0 mm
Height
20 mm
External diameter max.
32.6 mm
Minimum bore size
11.5 mm
SW main body
24 mm
A/F Nut
26 mm
SW main body
24 mm