??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34304
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-90FMC 90° compression fitting, IP65
Bill of material
HellermannTyton 166-34304
Identification
166-34304
Short Description
Non-metallic compression fitting, fixed thread
Manufacturer type description
PCSB32-90FMC-M32
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
48.6 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
15.0 mm
Height
31 mm
External diameter max.
48.6 mm
Minimum bore size
26.0 mm
SW main body
36 mm
A/F Nut
42 mm
SW main body
41 mm