??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33800
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FM fiexted external thread, IP54
Bill of material
HellermannTyton 166-33800
Identification
166-33800
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCSB12-FM-M16
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
26.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
12 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
8.5 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
8.0 mm
Minimum bore size
8.5 mm
Length
26.0 mm
SW main body
17 mm
SW main body
17 mm