??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33807
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FM fiexted external thread, IP54
Bill of material
HellermannTyton 166-33807
Identification
166-33807
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCSB50-FM-M50
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
48.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
60.5 mm
Nominal diameter
50 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
44.7 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
15.0 mm
Minimum bore size
44.7 mm
Length
48.0 mm
SW main body
58 mm
SW main body
61 mm