??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33809
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FM fiexted external thread, IP54
Bill of material
HellermannTyton 166-33809
Identification
166-33809
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCSB16-FM-PG11
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
28.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
PG11
Thread length
10.0 mm
Minimum bore size
11.5 mm
Length
28.0 mm
SW main body
20 mm
SW main body
20 mm