??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33810
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FM fiexted external thread, IP54
Bill of material
HellermannTyton 166-33810
Identification
166-33810
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCSB20-FM-PG16
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
30.8 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
15.3 mm
Deeplink
Deeplink(de)
Thread
PG16
Thread length
10.0 mm
Minimum bore size
15.3 mm
Length
30.8 mm
SW main body
24 mm
SW main body
26 mm