??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33811
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FM fiexted external thread, IP54
Bill of material
HellermannTyton 166-33811
Identification
166-33811
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCSB25-FM-PG21
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
34.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
19.1 mm
Deeplink
Deeplink(de)
Thread
PG21
Thread length
12.0 mm
Minimum bore size
19.1 mm
Length
34.5 mm
SW main body
29 mm
SW main body
30 mm