??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33812
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FM fiexted external thread, IP54
Bill of material
HellermannTyton 166-33812
Identification
166-33812
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCSB32-FM-PG29
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
39.3 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
mm
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
26.2 mm
Deeplink
Deeplink(de)
Thread
PG29
Thread length
13.0 mm
Minimum bore size
26.2 mm
Length
39.3 mm
SW main body
38 mm
SW main body
38 mm