??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34101
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FMC Fixed Thread Compression Fitting, IP65
Bill of material
HellermannTyton 166-34101
Identification
166-34101
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCSB16-FMC-M20
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
49.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
32.6 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
14.0 mm
Length
35.0 mm
External diameter max.
32.6 mm
Minimum bore size
11.5 mm
SW main body
24 mm
A/F Nut
26 mm
SW main body
24 mm