??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34104
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FMC Fixed Thread Compression Fitting, IP65
Bill of material
HellermannTyton 166-34104
Identification
166-34104
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCSB32-FMC-M32
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
63.0 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
48.6 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
16.0 mm
Length
47.0 mm
External diameter max.
48.6 mm
Minimum bore size
26.0 mm
SW main body
40 mm
A/F Nut
42 mm
SW main body
41 mm