??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34106
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FMC Fixed Thread Compression Fitting, IP65
Bill of material
HellermannTyton 166-34106
Identification
166-34106
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCSB20-FMC-PG16
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
51.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
35.6 mm
Deeplink
Deeplink(de)
Thread
PG16
Thread length
14.0 mm
Length
37.0 mm
External diameter max.
35.6 mm
Minimum bore size
15.3 mm
SW main body
26 mm
A/F Nut
29 mm
SW main body
28 mm