??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34006
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-PC Plain Hole Connector, IP54
Bill of material
HellermannTyton 166-34006
Identification
166-34006
Short Description
Metallic fitting, plain hole connector
Manufacturer type description
PCSB50-PC
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
33.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Nominal diameter
50 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Length
33.0 mm
Minimum bore size
44.7 mm
SW main body
58 mm
SW main body
60 mm