??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33900
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMC, swivel external thread
Bill of material
HellermannTyton 166-33900
Identification
166-33900
Short Description
Metallic fitting, swivel thread
Manufacturer type description
PCSB12-SM-M16
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
36.2 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
12 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
9.0 mm
Minimum bore size
8.5 mm
Length
36.2 mm
SW thread
17 mm
SW main body
17 mm
SW main body
17 mm