??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33901
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMC, swivel external thread
Bill of material
HellermannTyton 166-33901
Identification
166-33901
Short Description
Metallic fitting, swivel thread
Manufacturer type description
PCSB16-SM-M16
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
38.1 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10.0 mm
Minimum bore size
11.5 mm
Length
38.1 mm
SW thread
20 mm
SW main body
20 mm
SW main body
20 mm