??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-33913
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMC, swivel external thread
Bill of material
HellermannTyton 166-33913
Identification
166-33913
Short Description
Metallic fitting, swivel thread
Manufacturer type description
PCSB40-SM-PG36
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
57.8 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Nominal diameter
40 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
PG36
Thread length
14.0 mm
Minimum bore size
34.6 mm
Length
57.8 mm
SW thread
48 mm
SW main body
48 mm
SW main body
50 mm