??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34202
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-SMC Swivel Compression Fitting, Ext. Thread
Bill of material
HellermannTyton 166-34202
Identification
166-34202
Short Description
Metallic compression fitting, swivel internal thread
Manufacturer type description
PCSB20-SMC-M20
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
57.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
35.6 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
10.0 mm
Length
47.0 mm
External diameter max.
35.6 mm
Minimum bore size
15.3 mm
SW thread
26 mm
A/F Nut
29 mm
SW main body
28 mm
SW main body
26 mm