??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34400
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB Galv. Steel Conduit, Gal. Steel Overbraid
Bill of material
HellermannTyton 166-34400
Identification
166-34400
Short Description
Metallic conduit with metallic overbraid
Manufacturer type description
SCSB12
Material
Galvanised steel (GS)
Color
Metal (ML)
Length
mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
12 mm
Diameter D
10.2 mm
External diameter D
14.0 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter D
10.2 mm
Bending Radius BR
30 mm
Weight
232 g/m
Deeplink
Deeplink(de)