??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-34402
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB Galv. Steel Conduit, Gal. Steel Overbraid
Bill of material
HellermannTyton 166-34402
Identification
166-34402
Short Description
Metallic conduit with metallic overbraid
Manufacturer type description
SCSB20
Material
Galvanised steel (GS)
Color
Metal (ML)
Length
mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
20 mm
Diameter D
16.9 mm
External diameter D
21.5 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter D
16.9 mm
Bending Radius BR
45 mm
Weight
446 g/m
Deeplink
Deeplink(de)