??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34611
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB-FM Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-34611
Identification
166-34611
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SCSB32-FM-PG29
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
39.3 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
PG29
Thread length
13 mm
Minimum bore size
26.0 mm
Length
39.3 mm
SW main body
36 mm
SW main body
38 mm