??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34701
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-34701
Identification
166-34701
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SCSB16-SM-M16
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
38.1 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M16
Thread length
10 mm
Minimum bore size
11.5 mm
Length
38.1 mm
SW thread
20 mm
SW main body
20 mm
SW main body
20 mm