??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-34703
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-34703
Identification
166-34703
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SCSB20-SM-M20
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
40.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M20
Thread length
10 mm
Minimum bore size
15.3 mm
Length
40.0 mm
SW thread
24 mm
SW main body
24 mm
SW main body
26 mm