??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34706
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-34706
Identification
166-34706
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SCSB40-SM-M40
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
57.8 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Nominal diameter
40 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M40
Thread length
14 mm
Minimum bore size
34.6 mm
Length
57.8 mm
SW thread
48 mm
SW main body
48 mm
SW main body
48 mm