??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34709
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-34709
Identification
166-34709
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SCSB20-SM-PG16
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
40.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
PG16
Thread length
10 mm
Minimum bore size
15.3 mm
Length
40.0 mm
SW thread
24 mm
SW main body
24 mm
SW main body
26 mm