??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34710
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-34710
Identification
166-34710
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SCSB25-SM-PG21
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
47.2 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
PG21
Thread length
12 mm
Minimum bore size
19.1 mm
Length
47.2 mm
SW thread
29 mm
SW main body
29 mm
SW main body
29 mm