??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-34711
HELP_VARIABLE
Company
HellermannTyton
Description
SCSB-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-34711
Identification
166-34711
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SCSB32-SM-PG29
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
52.6 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
PG29
Thread length
13 mm
Minimum bore size
26.0 mm
Length
52.6 mm
SW thread
38 mm
SW main body
38 mm
SW main body
38 mm