??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
Discontinued product
Product discontinued since Oct 22, 2018.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HellermannTyton 166-50004
HELP_VARIABLE
Company
HellermannTyton
Description
A90FM 90° Elbow, Int. & Ext. Threaded Fitting
Bill of material
HellermannTyton 166-50004
Identification
166-50004
Short Description
90° Brass fitting with external and internal thread, black
Manufacturer type description
A90FM-M32
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
66.6 mm
Width (W)
53.6 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
External metric threads
M32
Deeplink
Deeplink(de)
External metric threads
M32x1.5
External thread length
15 mm
Internal metric threads
M32x1.5
Internal thread length
16 mm
Minimum bore size
27.0 mm
Width
53.6 mm
Height
66.6 mm