??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-50403
HELP_VARIABLE
Company
HellermannTyton
Description
ACP Couplers
Bill of material
HellermannTyton 166-50403
Identification
166-50403
Short Description
Hose connector with two inside thread
Manufacturer type description
ACP-M32
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
32.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M32x1.5
Length
32.5 mm
SW main body
35 mm
External diameter max.
38.5 mm